1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Master

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Point Master
  • Point Master
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,972.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A presetter ideal for scribing work with milling machines.
[Features]
· High precision scribing work can be performed easily by slightly tightening the spindle milling chuck of the milling machine.
· 60° angle scribing needle equipped as standard (80°tip angle replacement needle available).
· Tip: With carbide tip.
· Shank part: φ32 (diam. 32 mm) for K2-32, φ20 (diam. 20 mm) for K2-20.
[Applications]
· Can be used as a scribing tool for milling.

 
Part Number
K2-20
K2-32
PMC-60
PMC-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Classification Tip Angle
(°)
Total length
(mm)
Shank diameter
(mm)
Material Use Features Mass
(g)
Specifications

฿ 8,330.15

MEASURING TOOLS 1 Piece(s) 3 Day(s) Body60146φ20Main Body/Scribing Needle: Carbon Tool Steel / Tip: with Ultra-Hard TipMill Marking Tool· High precision scribing work can be performed easily by slightly tightening the main shaft milling chuck of the milling machine. · The tip angle of standard equipment scriber is 60°280· Slide Range: 18 mm/Spring pressure: 3.5 to 4 N with 10 mm spring compressed/Concentricity: 0.02 mm/Steel Ball Diameter: 5 mm

฿ 7,737.86

MEASURING TOOLS 1 Piece(s) 7 Day(s) Body60146φ32Main Body/Scribing Needle: Carbon Tool Steel / Tip: with Ultra-Hard TipMill Marking Tool· High precision scribing work can be performed easily by slightly tightening the main shaft milling chuck of the milling machine. · The tip angle of standard equipment scriber is 60°510· Slide Range: 18 mm/Spring pressure: 3.5 to 4 N with 10 mm spring compressed/Concentricity: 0.02 mm/Steel Ball Diameter: 5 mm

฿ 1,999.76

MEASURING TOOLS 1 Piece(s) 3 Day(s) Accessories60109-Scribing Needle: Carbon Tool Steel / Tip: Includes Carbide TipReplacement Needle-58-

฿ 1,972.41

MEASURING TOOLS 1 Piece(s) 3 Day(s) Accessories85109-Scribing Needle: Carbon Tool Steel / Tip: Includes Carbide TipReplacement Needle-54-

Loading...

  1. 1

Basic Information

Magnet NA Needle Diameter(mm) 10