(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Bracket for MC Series

Mounting Bracket for MC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MC1900

  • Product Type
    Other Cushions
  • Frontage(mm)
    914
  • Trusco Code
    490-4605
  • Mass(g)
    7300
  • Amount Of Content
    1 pc.
Part Number
MC1900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,036.65

฿ 18,159.06

SAFETY CUSHIONS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Frontage(mm)
    914
  • Trusco Code
    490-4605
  • Mass(g)
    7300
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Allows 2 MC series wheel chocks to be linked. Compatible with a wide range of large vehicle wheels.
[Applications]
· Linking MC series wheel chocks

Specifications of MC1900

  • Product Type
    Other Cushions
  • Frontage(mm)
    914
  • Trusco Code
    490-4605
  • Mass(g)
    7300
  • Amount Of Content
    1 pc.
Part Number
MC1900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,036.65

฿ 18,159.06

SAFETY CUSHIONS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1