Compression Packaging Machine for Empty Cans and PET Bottles

Caution
Product Description
Compression Packaging Machine for Empty Cans and PET Bottles.
[Features]
·Compression processing of empty cans such as beverage cans, 18L cans, pail cans, and drum cans
·It's safe and easy with just the push of a button
·Compressed blocks are aligned to a uniform size
·Plastic containers such as PET bottles can be processed using the bundled Compressor P series
·External dimensions of machine body: W855mm x L934mm x H2180mm
·Input width: W500mm x H400mm
Features
●With high surface pressure(approx. 11.5Kgf/cm2), drink cans can be reduced to 1/8, PET bottles can be reduced to approx. 1/20.●It will be finished to about 15kg, so you can easily carry it with hands.
●Binding materials can be commercially available PP
Usage
●Compression and packaging for drink cans, PET bottles,18-liter square can, pail cans, various waste plastics, paper bag, etc.Specification
●Power(V):Three Phase 200●Motor(kW):2.2
●Processing Capacity(kg/h):70 to 700
●Pressure(kN):168.7
●Main Body Dimension(mm) W x D x H:855 x 704 x 2180