Powder Fire Extinguisher (Fall Preventing Type)

Brand :
LIFEPARK_BIZ
Caution
Product Description
[Specifications]
- Product Type: Fire extinguisher storage
- Material: FRP (glass fiber reinforced plastic)
- Mass(g): 1100/1300/1600/2000
- Height(mm): 145
- Width(mm): 275/300/455/520
- Depth(mm): 330/355/360
- Fire extinguisher storage(pc.): 1/2