(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Top Safety Cabinet

Counter Top Safety Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,379.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J890400 SALE
J890420 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type of Doors Trusco Code Amount Of Content

฿ 44,379.00

฿ 41,418.92

DISASTER PREVENTION WAREHOUSE 1 Piece(s) 40 Day(s) Manual 471-8071 1 unit

฿ 50,513.00

฿ 47,143.78

DISASTER PREVENTION WAREHOUSE 1 Piece(s) 40 Day(s) Self-closing 471-8089 1 unit

Basic Specifications

  • Product Type
    Safe store room in case disaster
  • Frontage(mm)
    432
  • Depth(mm)
    432
  • Height(mm)
    559
  • Effective Frontage(mm)
    347
  • Number of Shelves(sheet)
    1
  • Material
    Steel
  • Specifications
    Complies with the Regulations of the US Fire Protection Association CODE30 and OSHA (Occupational Safety and Health Act).
  • Mass(g)
    29000
  • Amount Of Content
    1 unit

Product Description

[Features]
· The double-layer-wall structure is effective at blocking heat from the outside.
· The door has a 3 latch structure ensuring that it closes securely.
· Gas can be purged using the vents on the two sides.
· Has a structure to prevent flames entering the cabinet due to flashback.
· Any liquid spilled inside the cabinet pools inside the 5 cm deep sump.
[Applications]
· For storing lacquer, paint thinner, paints, raw oil and other volatile solvents.
· For storing and organizing volatile solvents at work sites.

Part Number
J890400 SALE
J890420 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type of Doors Trusco Code Amount Of Content

฿ 44,379.00

฿ 41,418.92

DISASTER PREVENTION WAREHOUSE 1 Piece(s) 40 Day(s) Manual 471-8071 1 unit

฿ 50,513.00

฿ 47,143.78

DISASTER PREVENTION WAREHOUSE 1 Piece(s) 40 Day(s) Self-closing 471-8089 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1