(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gasoline Carrying Can, Tank Capacity (L) 3

Gasoline Carrying Can, Tank Capacity (L) 3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2007000009536

  • Product type
    Generator
  • Tank Capacity(L)
    3
  • Width(mm)
    300
  • Depth(mm)
    160
  • Height(mm)
    120
  • Trusco Code
    481-7630
  • Material
    Steel
  • Accessory
    Nozzle
  • Specifications
    Nozzle Size: φ15 x 300 mm. Conforms with UN Standards and Fire Services Act.
  • Notes
    When refueling generators etc., be sure to vent gas inside the fuel canister before removing the tank cap. Failure to do so may lead to fire and is very dangerous.
  • Mass(g)
    1000
  • Amount Of Content
    1 Can
Part Number
2007000009536
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,188.88

GASOLINE CARRYING CANS 1 Piece(s) 10 Day(s) 1 Can

Basic Specifications

  • Product type
    Generator
  • Tank Capacity(L)
    3
  • Width(mm)
    300
  • Depth(mm)
    160
  • Height(mm)
    120
  • Trusco Code
    481-7630
  • Material
    Steel
  • Accessory
    Nozzle
  • Specifications
    Nozzle Size: φ15 x 300 mm. Conforms with UN Standards and Fire Services Act.
  • Notes
    When refueling generators etc., be sure to vent gas inside the fuel canister before removing the tank cap. Failure to do so may lead to fire and is very dangerous.
  • Mass(g)
    1000
  • Amount Of Content
    1 Can

Product Description

[Features]
· Portable, convenient 3 L size compact gasoline carrying can.
· A small 3 L can. Recommended for touring or emergency use.
[Applications]
· For carrying gasoline.

Specifications of 2007000009536

  • Product type
    Generator
  • Tank Capacity(L)
    3
  • Width(mm)
    300
  • Depth(mm)
    160
  • Height(mm)
    120
  • Trusco Code
    481-7630
  • Material
    Steel
  • Accessory
    Nozzle
  • Specifications
    Nozzle Size: φ15 x 300 mm. Conforms with UN Standards and Fire Services Act.
  • Notes
    When refueling generators etc., be sure to vent gas inside the fuel canister before removing the tank cap. Failure to do so may lead to fire and is very dangerous.
  • Mass(g)
    1000
  • Amount Of Content
    1 Can
Part Number
2007000009536
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,188.88

GASOLINE CARRYING CANS 1 Piece(s) 10 Day(s) 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1