(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gasoline Carrying Can (Stainless Steel)

Gasoline Carrying Can (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,442.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2007000009512
2007000009529
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tank Capacity
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,662.74

GASOLINE CARRYING CANS 1 Piece(s) 1 Day(s) 20 470 481-7613 4050 1 Can

฿ 6,442.24

GASOLINE CARRYING CANS 1 Piece(s) 1 Day(s) 10 280 481-7621 2650 1 Can

Basic Specifications

  • Product type
    Generator
  • Width(mm)
    350
  • Depth(mm)
    177
  • Material
    Stainless Steel
  • Accessory
    Nozzle
  • Specifications
    Has air bleeding screws. A UN standard and Fire Services Act-compliant product.
  • Notes
    When refueling generators etc., be sure to vent gas inside the fuel canister before removing the tank cap. Failure to do so may lead to fire and is very dangerous.
  • Amount Of Content
    1 Can
Part Number
2007000009512
2007000009529
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tank Capacity
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,662.74

GASOLINE CARRYING CANS 1 Piece(s) 1 Day(s) 20 470 481-7613 4050 1 Can

฿ 6,442.24

GASOLINE CARRYING CANS 1 Piece(s) 1 Day(s) 10 280 481-7621 2650 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for marine users and outdoor storage with rust resistant stainless steel.

Specification

●SPQ(can):4
●With Air Bleed Screw
●UN Standard Compliant Product, Fire Services Act Compliant Product

Materials

●Stainless Steel

Accessories

●Nozzle