(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disaster Resistant Jacket

Disaster Resistant Jacket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BR-961-3L
BR-961-L
BR-961-LL
BR-961-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(cm)
Size Trusco Code Mass
(kg)
Amount Of Content

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 80 3L 481-6749 1.50 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 76 L 481-6757 1.40 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 78 LL 481-6765 1.45 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 74 M 481-6773 1.35 1 Pair

Basic Specifications

  • Product Model
    Disaster Relief Supplies
  • Material Quality
    Front Surface: Flame Retardant PVC, Back Surface: Polyester
  • Amount Of Content
    1 Pair
Part Number
BR-961-3L
BR-961-L
BR-961-LL
BR-961-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(cm)
Size Trusco Code Mass
(kg)
Amount Of Content

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 80 3L 481-6749 1.50 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 76 L 481-6757 1.40 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 78 LL 481-6765 1.45 1 Pair

฿ 8,205.00

REPAIR WORK GOODS 1 Piece(s) 1 Day(s) 74 M 481-6773 1.35 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Evening work is safe with the use of retroreflective material in the torso and arm.
●The hood is a convenient detachable type.
●Completely waterproof specification by weld joint.

Specification

●SPQ(piece):1

Materials

●Surface: Flame Retardant PVC
●Back: Cotton, Polyester