(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Hybrid Wear, Bio Rubber SAFE

Safety Hybrid Wear, Bio Rubber SAFE

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 26,478.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAFE-2 SALE
SAFE-3 SALE
SAFE-4 SALE
SAFE-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Waist
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) S Outer: 55 / Inner: 65 80~88 474-3831 1500 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) M Outer: 57 / Inner: 67 88~96 474-3849 1600 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) L Outer: 58 / Inner: 68 96~104 474-3857 1800 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) LL Outer: 60 / Inner: 69 104~114 474-3865 1900 1 Pair

Basic Specifications

  • Product Type
    Protection supplies
  • Color
    Orange
  • Buoyancy(N)
    65 (supports weights of up to 130 kg)
  • Flexibility(%)
    Outer: 186% / Inner: 190%
  • Thermal Conductivity
    7.9 x 10⁻⁹ (JIS6301 standard)
  • Material
    Outer: Polyvinyl Chloride, Chloroprene Rubber, Nylon, Titanium Alloy, / Inner: Chloroprene Rubber, Nylon, Titanium Alloy
  • Specifications
    Self-Extinguishing Material (JIS6301 Standard)
  • Notes
    This is not a life jacket.
  • Amount Of Content
    1 Pair
Part Number
SAFE-2 SALE
SAFE-3 SALE
SAFE-4 SALE
SAFE-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Waist
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) S Outer: 55 / Inner: 65 80~88 474-3831 1500 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) M Outer: 57 / Inner: 67 88~96 474-3849 1600 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) L Outer: 58 / Inner: 68 96~104 474-3857 1800 1 Pair

฿ 26,478.34

฿ 22,360.96

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 19 Day(s) LL Outer: 60 / Inner: 69 104~114 474-3865 1900 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Buoyancy deterioration due to damage is not caused by adopting foam buoyancy material.
●Compliant up to 130kg. 
●Two layers of titanium alloy layers are superior in heat retention.

Usage

●For Disaster prevention hood, Buoyancy jacket, and Heat insulation.

Specification

●Color:Orange
●SPQ(piece):1
●Buoyancy: 65N(compliant weight up to 130kg)
●Elasticity: 186%(outer),190%(inner)
●Thermal Conductivity: 7.9 x 10-9(JIS6301 standard)
●Self-Extinguishing Raw Material(JIS6301 standard)

Materials

●Outer: Polyvinyl Chloride, Chloroprene Rubber, Nylon, Titanium Alloy
●Inner: Chloroprene Rubber, Nylon, Titanium Alloy

Warning

●It is not a life jacket.