NeoTex Twin Soft (Antibacterial Type)

Brand :
TOYO_PAPER

Caution

    Product Description

    NeoTex Twin Soft
    [Features]
    2 sheets layered, superior water absorption speed.
    Antibacterial agent is added, preventing breeding of unwanted bacteria.
    [Specification]
    Sheet Size: 220 x 170mm
    Dimensions: 713×233×385mm
    Weight: 12.4kg
    Mass: 13.6kg
    Q'ty: Per Case, 150 Sets-300 sheets x 48 Packs
    [Materials]
    100% Recycled Paper

    Features

    ●2 sheets layered, superior water absorption speed.
    ●Antibacterial agent is added, preventing breeding of unwanted bacteria.

    Specification

    ●Sheet Size(mm):220 x 170
    ●Q'ty Per Case:150 Sets(300 sheets) x 48 Packs

    Materials

    ●Recycled Paper
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NeoTex Twin Soft (Antibacterial Type) | TOYO_PAPER | MISUMI Thailand