1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Stand

COMPUTER GEAR

Quick Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 782.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Portable stand for smart phone or tablet.
· Can be used either in a vertical or horizontal direction, and angle adjustment is simple.

Features

●It is a portable stand for a smartphone and tablet.
●Can be used either vertically or horizontally and angle adjustment is easy.

Specification

●W x L(mm):50 x 86
●SPQ(piece):6

Materials

●Polypropylene
●Alumite
Part Number
NI03035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 782.00

COMPUTER GEAR 1 Piece(s) 1 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Manufacturers Other Width(mm) 50
Length(mm) 86 Trusco Code 491-2586 Material / Main Components Polypropylene, Alumite
Mass(g) 10 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NI03035 in the Quick Stand series.