(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A barcode reader that can read various types of symbols from any angle across a 360° range.
[Features]
· Office automation equipment that can be used even on low-contrast codes or codes printed on metal surfaces.
· Can read codes of various sizes, from large codes printed on the likes of cardboard, to extremely small codes.
· Only the 1900gSR and the 1900HSR need to be set on the stand (separately sold) and set to automatic reading to work without handling the main unit.
· The 1902gSR can have a maximum of 7 scanners connected to the communication base.
· The 1900HSR is resistant to chemicals agents such as medicinal ethanol.
[Applications]
· Reading barcodes.
USB interface (white).
USB interface (black).
Flexible stand.
Product Number | Model Number | Specifications | Color |
---|---|---|---|
1-2885-01 | 1900gSR-1USB | USB interface | White |
1-2885-02 | 1900gSR-2USB | USB interface | Black |
1-2885-06 | 1902gSR-1USB | Wireless model | White |
1-2885-07 | 1902gSR-2USB | Wireless model | Black |
1-2885-08 | 1900gSR-0USB | Antibacterial plastic model | White |
1-2885-05 | STAD-22F00-001-4 | Flexible stand | Height: 220 mm approx. |
*1-2885-05: Flexible stand for barcode readers.
Model Number | 1900gSR / 1900HSR | 1902gSR |
---|---|---|
Light Source | LED (wavelength: 624 ± 18 nm) | Red LED (wavelength: 624 ± 18 nm) |
Wireless Range | - | 10 m |
Communication | Bluetooth Class v2.1 | |
Power Supply | Supplied from USB | Lithium-ion rechargeable battery (supplied from USB) |
Size | 71 × 160 × 104 mm | Main Unit: 71 × 160 × 104 mm, Communication Base: 102 × 81 × 132 mm |
Weight | 147 g (excluding cable) | Main Unit: 214 g Communication Base: 179 g |
Imaging Element | CMOS image sensor, 838 x 640 pixels | |
Readable Movement Speed | 6.1 m/second (100% UPC) | |
Supported OS | Windows Vista, Windows 7/8 | |
Dust-Proof And Drip-Proof Standards | IP41 |
Loading...
How can we improve?
How can we improve?