1D Barcode Reader

Caution
Product Description
Office automation equipment that can quickly scan even poorly printed or damaged barcodes.
[Features]
· Capable of reading low- to high-resolution barcodes.
· The paging feature allows you to identify the scanner you are connected to, even where multiple scanners are being used in the same place.
· Uses Bluetooth to make it possible to read at a range of approximately 10 m from the base unit.
· Place the scanner into the 1300gUSB dedicated stand (sold separately) and set it to automatic reading to work without handling the main unit.
[Applications]
· Reading barcodes.
Barcode Reader That Can Quickly Read Even Damaged Barcodes

USB interface.

Wireless model.

Flexible stand.
1D Barcode Reader Product Lineup And Specifications
| Product Number | Model Number | Specifications | Light Source |
|---|---|---|---|
| 1-2884-01 | 1300gUSB | USB interface | 630 nm visible red LED |
| 1-2884-03 | 1202g-2USB | Wireless model | 645 to 660 nm visible light laser |
| 1-2884-12 | PS-05-1000W-A | AC adapter | For 1202g-2USB |
| 1-2884-11 | HFSTAND7E | Flexible stand | Height: 250 mm |
| Model Number | 1300g | 1202g |
|---|---|---|
| Resolution | 0.0762 mm | 0.088 mm |
| Scan Speed | 270 times/sec | 100 times/sec |
| Supported OS | Windows Vista, Windows 7/8 | |
| Power Supply | Supplied from USB | Lithium-ion rechargeable battery (supplied from USB), AC adapter (sold separately) |
| Size | 79 × 112 × 150 mm | Main Unit: 66 × 92 × 180 mm, Communication Base: 67 × 97 × 200 mm |
| Weight | 160 g (excluding cable) | Main Unit: 180 g, Communication Base: 185 g |
| Dust-Proof And Drip-Proof Standards | IP41 | IP42 |