Automatic Umbrella Bag Wrapping Machine Kasapon Long Umbrella / Folding Umbrella Dual Type

Brand :
NIIKURA_SCALES

Caution

    Product Description

    Automatic Umbrella Bag
    [Features]
    Umbrellas can be quickly and easily attached to the umbrella bag by simply inserting the umbrella from the top and pulling it toward you.
    [Specifications]
    Number Accommodated (Sheet): Long Umbrella 600,Foldable Umbrella 600
    Width: 550mm
    Depth: 319mm
    Height: 840mm
    [Material]
    Stainless
    Material Detail: Stainless steel (SUS430), ABS resin

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat