1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Umbrella Bag Wrapping Machine Kasapon All Weather Type with Lid

UMBRELLA STANDS

Automatic Umbrella Bag Wrapping Machine Kasapon All Weather Type with Lid
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 69,479.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・On a rainy day, Kasapon can be used as it is. Therefore, when it rains suddenly, there is no need to rush to set up the Kasapon, it also saves storage space
・On a sunny day, if you place a cover on the machine, it can be used as a garbage bin
・The front of the machine can be used for advertisements

Part Number
KP-03GS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 69,479.87

฿ 56,424.60

UMBRELLA STANDS 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Material Stainless Width x Depth x Height (mm) 350×400×840 Number Accommodated(Sheet) 600
Trusco Code 470-4746 Material Details Stainless steel (SUS430), ABS resin Mass(kg) 18.0
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part KP-03GS in the Automatic Umbrella Bag Wrapping Machine Kasapon All Weather Type with Lid series.