Water Purification System Elix Essential Water Leakage Sensor

Brand :
MERCK_MILLIPORE

Caution

    Product Description

    Water Sensor Extension
    [Features]
    Detects water spillage on the floor or benchtop and automatically shuts down the feed water supply in an unlikely event of a leak.
    Reduces the risk of flooding and protects the lab surrounding and other instruments from water damage.
    Includes a 4-meter extension cable with an electrical connection, connected in series to a primary water sensor (ZFWATDET4).
    For use with Milli-Q HX/HXSD/HR/CLX water purification systems.
    [Application]
    Detects water spillage on the floor and protects the surroundings from water damage.
    For use with high volume water systems.
    [Specifications]
    Product Type: Pure Water Manufacturing Equipment
    Details Type: Water leak sensor
    Mass: 0.2kg
    Length: 4m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat