Water Purification System Elix Essential Standard Type

Brand :
MERCK_MILLIPORE

Caution

    Product Description

    Water Purification System
    [Features]
    Standard Type
    It is designed to be fed from potable water and is the ideal feed.
    Different production flow rates are available, 3, 5, 10 L/h.
    Provides a superior and consistent water quality while preserving the environment, self-regeneration of resin beads, minimal electricity consumption and no extra softener required.
    Intelligent Reverse Osmosis controls water consumption, ensures a constant product flow rate and optimal water quality.
    It has been built and tested fully assembled following internal Standard Operating Procedures.
    Feed water quality: Potable tap water as described in US-EPA, EP and WHO norms.
    Feed water pressure: 1-6 bar.
    Feed water temperature: 5-35°C.
    [Specifications]
    Dimensions, H x W x D: 470 x 268 x 339 mm.
    Operating weight: 17.2-18.5kg.
    Electric power supply voltage: 00~230 (50/60Hz)1.5A.
    Electric power supply frequency: 50-60 Hz +/- 10%.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat