(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vapor Trap Drum Cover

Vapor Trap Drum Cover

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J26754

  • Product Type
    Related Item
  • Outer Diameter(mm)
    710
  • Height(mm)
    152
  • Trusco Code
    472-9293
  • Color
    Red
  • Specifications
    Complies with the Regulations of the US Fire Protection Association CODE30 and OSHA (Occupational Safety and Health Act)
  • Material
    Steel
  • Mass(g)
    7000
  • Amount Of Content
    1 pc.
Part Number
J26754 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 55,518.00

฿ 52,758.76

DRUMS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Outer Diameter(mm)
    710
  • Height(mm)
    152
  • Trusco Code
    472-9293
  • Color
    Red
  • Specifications
    Complies with the Regulations of the US Fire Protection Association CODE30 and OSHA (Occupational Safety and Health Act)
  • Material
    Steel
  • Mass(g)
    7000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· FM approved.
· Provides safe temporary storage for combustible materials and waste such as shop cloths coated with solvent, etc.
· Design prevents lid being left open accidentally, so fire risk is permanently reduced.
· Small lid in center of large lid is fitted with a gasket, preventing vapor release from shop cloths coated with solvent, etc.
· Small central lid releases pressure that builds up due to vapor, etc.
· Can be locked.
[Applications]
· Simply mount onto an open drum to convert the drum into a lidded trash can.
· For use in workplaces where shop cloths coated with solvent are used.

Specifications of J26754

  • Product Type
    Related Item
  • Outer Diameter(mm)
    710
  • Height(mm)
    152
  • Trusco Code
    472-9293
  • Color
    Red
  • Specifications
    Complies with the Regulations of the US Fire Protection Association CODE30 and OSHA (Occupational Safety and Health Act)
  • Material
    Steel
  • Mass(g)
    7000
  • Amount Of Content
    1 pc.
Part Number
J26754 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 55,518.00

฿ 52,758.76

DRUMS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1