(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
14-GATA |
14FT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification details | Length (mm) |
Loading surface dimension (length) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,319.00 ฿ 29,733.48 |
REAR CARS | 1 Piece(s) | 40 Day(s) | - | 1310 | 860 | 489-5916 | 7000 | 1 unit | ||
฿ 44,073.00 ฿ 40,547.16 |
REAR CARS | 1 Piece(s) | 40 Day(s) | Load Platform Surface Plate | 1340 | 890 | 489-5908 | 10000 | 1 unit |
[Features]
· Made from aluminum, the main body is rust-resistant and lightweight.
· Plastic wheels, pneumatic tire specification.
Part Number |
---|
14-GATA |
14FT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification details | Length (mm) |
Loading surface dimension (length) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,319.00 ฿ 29,733.48 |
REAR CARS | 1 Piece(s) | 40 Day(s) | - | 1310 | 860 | 489-5916 | 7000 | 1 unit | ||
฿ 44,073.00 ฿ 40,547.16 |
REAR CARS | 1 Piece(s) | 40 Day(s) | Load Platform Surface Plate | 1340 | 890 | 489-5908 | 10000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?