Aluminum Strawberry Dolly, S Type

Brand :
ALUMIS

Caution

    Product Description

    Aluminium Strawberry Dolly, S Type.
    It is a special 4 wheels cart for strawberry harvesting.
    [Features]
    • Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 4 set
    • Wheel diameter 12 inch
    • Uniform loads: 50 kg
    • Material used to produce
    - Frame: aluminium (lightweight and rust-resistant)
    - Caster: Rubber and Polyethylene (PE)
    [Applications]
    Suitable for strawberry harvesting.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    S | Aluminum Strawberry Dolly, S Type | ALUMIS | MISUMI Thailand