Aluminum Cart, Fixed Handle Type

Brand :
MARUKI HARDWARE

Caution

    Product Description

    [Features]
    · Track width adjustment function.
    · Convenient easy-braking function.
    · Side guards and front guard can be expanded or retracted to accommodate loads of various sizes.
    [Applications]
    · Transporting containers within a factory, agricultural work, gardening, etc.

    Features

    ●It has a tire width adjustment function.
    ●Convenient with a simple brake function.
    ●Side guards/front guards can extendable and correspondence to the size of various luggage.

    Specification

    ●Equal Load(kg):100
    ●L x W x H(mm):800 to 1000 x 450 to 650 x 295
    ●Caster Diameter(mm):214
    ●Assembly Type 
    ●Fixed Handle Type
    ●Fixed Casters x 4(Φ214mm) 
    ●Self-sealing tire
    ●With stopper(S-shaped hook)

    Materials

    ●Loading Platform: Aluminum 
    ●Handle: Aluminum
    ●Caster Brackets: Steel 
    ●Wheel: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Cart, Fixed Handle Type | MARUKI HARDWARE | MISUMI Thailand