- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 26
-
- Product Type
- Transportation cart
-
- Uniform Load(kg)
- 250
-
- Main Body Material
- Aluminum
-
- Main body: option
- Main Body
-
- Specification details
- Assembly Type, 4 Casters
-
- Length(mm)
- 990
-
- Width(mm)
- 1800
-
- Height(mm)
- 890
-
- Loading surface dimension (length)(mm)
- 990
-
- Loading surface dimension (width)(mm)
- 1800
-
- Trusco Code
- 489-5924
-
- Tire Type
- 26-Inch models
-
- Material
- Aluminum, Alloy, Rubber, PE
-
- Main Body Specifications
- Assembly Type, 4 Casters
-
- Mass(g)
- 23000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 145,682.00
฿ 118,264.65
|
ALUMINUM PLATFORM TRUCKS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Transportation cart
-
- Uniform Load(kg)
- 250
-
- Main Body Material
- Aluminum
-
- Main body: option
- Main Body
-
- Specification details
- Assembly Type, 4 Casters
-
- Length(mm)
- 990
-
- Width(mm)
- 1800
-
- Height(mm)
- 890
-
- Loading surface dimension (length)(mm)
- 990
-
- Loading surface dimension (width)(mm)
- 1800
-
- Trusco Code
- 489-5924
-
- Tire Type
- 26-Inch models
-
- Material
- Aluminum, Alloy, Rubber, PE
-
- Main Body Specifications
- Assembly Type, 4 Casters
-
- Mass(g)
- 23000
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Made from lightweight aluminum, for transporting heavy harvest containers in farm work.
· Large, 26‑inch specification tires enable loads to be carried easily even on rough roads.
Specifications of 26
-
- Product Type
- Transportation cart
-
- Uniform Load(kg)
- 250
-
- Main Body Material
- Aluminum
-
- Main body: option
- Main Body
-
- Specification details
- Assembly Type, 4 Casters
-
- Length(mm)
- 990
-
- Width(mm)
- 1800
-
- Height(mm)
- 890
-
- Loading surface dimension (length)(mm)
- 990
-
- Loading surface dimension (width)(mm)
- 1800
-
- Trusco Code
- 489-5924
-
- Tire Type
- 26-Inch models
-
- Material
- Aluminum, Alloy, Rubber, PE
-
- Main Body Specifications
- Assembly Type, 4 Casters
-
- Mass(g)
- 23000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 145,682.00
฿ 118,264.65
|
ALUMINUM PLATFORM TRUCKS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?