(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheelchair Fixing Belt (for Airline Rail/700 mm)

Wheelchair Fixing Belt (for Airline Rail/700 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ACW-4-R

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Details Type
    1-Inch Rear Fixation (with Winding Function)
  • Corresponding Metal Fittings
    Airline Rail
  • Length(mm)
    700
  • Trusco Code
    479-4401
  • Mass(kg)
    0.6
  • Material
    Retractor: Steel, Resin
  • Amount Of Content
    1 pc.
Part Number
ACW-4-R
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,336.96

LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Details Type
    1-Inch Rear Fixation (with Winding Function)
  • Corresponding Metal Fittings
    Airline Rail
  • Length(mm)
    700
  • Trusco Code
    479-4401
  • Mass(kg)
    0.6
  • Material
    Retractor: Steel, Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A wheelchair fixing strap.
· Combination with airline rail enables secure fixing.
· Offers both safety and functionality.
[Applications]
· Comes with winding function and wheelchair securing belt (rear)

Specifications of ACW-4-R

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Details Type
    1-Inch Rear Fixation (with Winding Function)
  • Corresponding Metal Fittings
    Airline Rail
  • Length(mm)
    700
  • Trusco Code
    479-4401
  • Mass(kg)
    0.6
  • Material
    Retractor: Steel, Resin
  • Amount Of Content
    1 pc.
Part Number
ACW-4-R
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,336.96

LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1