- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Quattro Stud Fitting (Both sides folding type)
Specifications of QS
-
- Maximum Working Load(t)
- 1.53
-
- Product Type
- Airline Rail
-
- Length(mm)
- 94
-
- Trusco Code
- 479-4834
-
- Mass(kg)
- 0.35
-
- Material
- Main body: Steel
-
- Specifications
- Each door fall to each direction
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,478.57
|
PARTS FOR BELT TYPE LOAD HUGG
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Maximum Working Load(t)
- 1.53
-
- Product Type
- Airline Rail
-
- Length(mm)
- 94
-
- Trusco Code
- 479-4834
-
- Mass(kg)
- 0.35
-
- Material
- Main body: Steel
-
- Specifications
- Each door fall to each direction
-
- Amount Of Content
- 1 pc.
Product Description
Quattro stud fittings for airline rails that fold on both sides.
[Features]
·Significantly reduces the load on the rail.
·Achieves 1.6 to 1.7 times greater strength than double studs.
·Easy to install and remove.
·A stable load is achieved regardless of the screw location.
[Applications]
·Combining airline rails and belts to prevent cargo from collapsing during truck transport.
Specifications of QS
-
- Maximum Working Load(t)
- 1.53
-
- Product Type
- Airline Rail
-
- Length(mm)
- 94
-
- Trusco Code
- 479-4834
-
- Mass(kg)
- 0.35
-
- Material
- Main body: Steel
-
- Specifications
- Each door fall to each direction
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,478.57
|
PARTS FOR BELT TYPE LOAD HUGG
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Terminal fitting for air line rails.
●Burden on the rail is greatly reduced.
●Compared to double studs, 1.6 times to 1.7 times strength upgrade is realized.Usage
●Combination with air line rail and belt, preventing load collapse during truck transport.Specification
●Max Working Load(t):1.53
●Length(mm):94
●SPQ(piece):10
●Type that collapses on both sidesMaterials
●Main Body: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?