- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Double stud fitting (with ring for airline rails)
Specifications of DS-R
-
- Maximum Working Load(t)
- 0.77
-
- Product Type
- Airline Rail
-
- Length(mm)
- 62
-
- Trusco Code
- 479-4729
-
- Mass(kg)
- 0.2
-
- Material
- Main Body: Cast Iron, Ring: Stainless Steel
-
- Specifications
- With Ring
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,045.59
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Maximum Working Load(t)
- 0.77
-
- Product Type
- Airline Rail
-
- Length(mm)
- 62
-
- Trusco Code
- 479-4729
-
- Mass(kg)
- 0.2
-
- Material
- Main Body: Cast Iron, Ring: Stainless Steel
-
- Specifications
- With Ring
-
- Amount Of Content
- 1 pc.
Product Description
Terminal fittings for airline rails.
[Features]
·Can be used by hooking a narrow hook type belt on the ring
·Used in combination with airline rails and belts
[Applications]
·Ideal for preventing cargo from collapsing during truck transportation
Specifications of DS-R
-
- Maximum Working Load(t)
- 0.77
-
- Product Type
- Airline Rail
-
- Length(mm)
- 62
-
- Trusco Code
- 479-4729
-
- Mass(kg)
- 0.2
-
- Material
- Main Body: Cast Iron, Ring: Stainless Steel
-
- Specifications
- With Ring
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,045.59
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Terminal fitting for air line rails.
●By hooking a narrow hook type belt to the ring, can be used.Usage
●Combination with air line rail, preventing load collapse during truck transport.Specification
●Max Working Load(t):0.77
●Length(mm):62
●SPQ(piece):10
●With ringsMaterials
●Main Body: Cast Iron
●Rings: Stainless Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?