(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Release Adapter (For aircraft)

Quick Release Adapter (For aircraft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,686.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AA-1191-10
AA-1192-10
AA-1208-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 8,695.75

LOAD HUGGERS 1 Piece(s) 1 Day(s) 252 490-2459 0.76 1 pc.

฿ 8,686.65

LOAD HUGGERS 1 Piece(s) 1 Day(s) 227 490-2467 0.70 1 pc.

฿ 10,387.57

LOAD HUGGERS 1 Piece(s) 1 Day(s) 406 490-2475 1.06 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.66
  • Product Type
    Airline Rail
  • Width(mm)
    35
  • Material
    Steel, Resin
  • Specifications
    406mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It can be put on and taken off with one touch.
·It can be fixed for various purposes.
[Applications]
·For various fixings using airline rails.
·Multi-purpose adapter for airline rails.

Part Number
AA-1191-10
AA-1192-10
AA-1208-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 8,695.75

LOAD HUGGERS 1 Piece(s) 1 Day(s) 252 490-2459 0.76 1 pc.

฿ 8,686.65

LOAD HUGGERS 1 Piece(s) 1 Day(s) 227 490-2467 0.70 1 pc.

฿ 10,387.57

LOAD HUGGERS 1 Piece(s) 1 Day(s) 406 490-2475 1.06 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●One-touch detachable is possible by aviation technology.

Usage

●Various fixation using air line rails. 
●Multipurpose adapter for air line rail.

Specification

●Max Working Load(t):0.66
●SPQ(piece):10

Materials

●Steel/Resin