(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airline Rail for Heavy Weight / Embedded Type

Airline Rail for Heavy Weight / Embedded Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-S

  • Product Type
    Airline Rail
  • Details Type
    For heavyweight items / embedded type
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    49
  • Height(mm)
    16
  • Length(mm)
    3000
  • Trusco Code
    490-2505
  • Mass(kg)
    2.9
  • Material
    Duralmin
  • Amount Of Content
    1 pc.
Part Number
AR-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,860.82

฿ 11,475.53

LOAD HUGGERS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Airline Rail
  • Details Type
    For heavyweight items / embedded type
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    49
  • Height(mm)
    16
  • Length(mm)
    3000
  • Trusco Code
    490-2505
  • Mass(kg)
    2.9
  • Material
    Duralmin
  • Amount Of Content
    1 pc.

Product Description

A fixed rail made of lightweight and sturdy aluminum alloy.
[Features]
・ A combination of airline rails and dedicated terminal fittings realizes loading in various situations
・ Aluminum alloy rail developed for aircraft, so light and hard
・ Since it is recessed, the rail does not get in the way
[Applications]
・ It attaches airline rails to the floor or wall to secure luggage, etc.
・ The lashing point can be set to 25.4 mm pitch so that any luggage can be fixed firmly
・ Easy to clean so ideal for use on vehicles such as wing cars, food trucks, refrigerated vehicles, welfare vehicles, etc.

Specifications of AR-S

  • Product Type
    Airline Rail
  • Details Type
    For heavyweight items / embedded type
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    49
  • Height(mm)
    16
  • Length(mm)
    3000
  • Trusco Code
    490-2505
  • Mass(kg)
    2.9
  • Material
    Duralmin
  • Amount Of Content
    1 pc.
Part Number
AR-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,860.82

฿ 11,475.53

LOAD HUGGERS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1