- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Airline Rail for Light Weight
Specifications of AR-L
-
- Product Type
- Airline Rail
-
- Details Type
- For Light Weight
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 45.5
-
- Height(mm)
- 10.2
-
- Length(mm)
- 3000
-
- Trusco Code
- 479-4427
-
- Mass(kg)
- 2.4
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,784.99
฿ 11,474.63
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Airline Rail
-
- Details Type
- For Light Weight
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 45.5
-
- Height(mm)
- 10.2
-
- Length(mm)
- 3000
-
- Trusco Code
- 479-4427
-
- Mass(kg)
- 2.4
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Product Description
Airline rail suitable for transporting a wide variety of cargo.
[Features]
·It flexibly responds to the situation and enables reliable loading.
·The rail is made of duralumin, which was developed for aircraft, so it is light and durable.
·Lashing points can be taken at a pitch of 25.4 mm.
·Easy to clean, it is ideal for wing trucks, food trucks, freezer trucks, etc.
·Since it is an aluminum alloy rail developed for aircraft, it is lightweight and has high strength.
·By combining with various terminals, the fixed position can be easily moved, so it can flexibly handle luggage of different sizes.
[Applications]
·For preventing collapse of cargo during transportation.
Specifications of AR-L
-
- Product Type
- Airline Rail
-
- Details Type
- For Light Weight
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 45.5
-
- Height(mm)
- 10.2
-
- Length(mm)
- 3000
-
- Trusco Code
- 479-4427
-
- Mass(kg)
- 2.4
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,784.99
฿ 11,474.63
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With a combination of rich dedicated terminals with variations, can flexibly handle to various situations and ensure reliable loading.
●Light and durable since it is a duralumin rail developed for aircraft.
●Lashing point can be set to 25.4mm pitch.
●EasSpecification
●W x L x H(mm):46.1 x 3000 x 11.5
●Compatible Metal Fitting:SS, DS, DS-R, DS-PR, QS, QS90
●SPQ(piece):10Materials
●Duralumin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?