- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Double beam socket (tip fittings for track rails)
Specifications of W-BS
-
- Maximum Working Load(t)
- 0.75
-
- Product Type
- Truck Rails
-
- Compatible Belt Width
- Option
-
- Corresponding Metal Fittings
- T, One Piece
-
- Width(mm)
- 50
-
- Height(mm)
- 70
-
- Length(mm)
- 107
-
- Trusco Code
- 479-5733
-
- Mass(kg)
- 0.5
-
- Material
- Main body: Steel
-
- Specifications
- Can be used with track rail type with 50 mm pitch
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,854.99
|
BELT TYPE LOAD HUGGERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Maximum Working Load(t)
- 0.75
-
- Product Type
- Truck Rails
-
- Compatible Belt Width
- Option
-
- Corresponding Metal Fittings
- T, One Piece
-
- Width(mm)
- 50
-
- Height(mm)
- 70
-
- Length(mm)
- 107
-
- Trusco Code
- 479-5733
-
- Mass(kg)
- 0.5
-
- Material
- Main body: Steel
-
- Specifications
- Can be used with track rail type with 50 mm pitch
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can be mounted onto truck rails in a single action.
· More durable than beam sockets.
[Applications]
· Used when securing cargo such as lumber, etc. using truck rails.
Specifications of W-BS
-
- Maximum Working Load(t)
- 0.75
-
- Product Type
- Truck Rails
-
- Compatible Belt Width
- Option
-
- Corresponding Metal Fittings
- T, One Piece
-
- Width(mm)
- 50
-
- Height(mm)
- 70
-
- Length(mm)
- 107
-
- Trusco Code
- 479-5733
-
- Mass(kg)
- 0.5
-
- Material
- Main body: Steel
-
- Specifications
- Can be used with track rail type with 50 mm pitch
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,854.99
|
BELT TYPE LOAD HUGGERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?