(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam keeper (tip fittings for track rails)

Beam keeper (tip fittings for track rails)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DB-KP

  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    29
  • Height(mm)
    81
  • Length(mm)
    69
  • Trusco Code
    479-4613
  • Mass(kg)
    0.3
  • Material
    Body: aluminum (anodized finish), Channel (Drawer: steel), Handle: polyester
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
DB-KP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,432.68

LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Bag (2 pcs)

Basic Specifications

  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    29
  • Height(mm)
    81
  • Length(mm)
    69
  • Trusco Code
    479-4613
  • Mass(kg)
    0.3
  • Material
    Body: aluminum (anodized finish), Channel (Drawer: steel), Handle: polyester
  • Amount Of Content
    1 Bag (2 pcs)

Product Description

[Features]
· Attachment that can store beams against the left and right walls.
[Applications]
· For securing cargo mounted sideways inside trucks.

Specifications of DB-KP

  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    29
  • Height(mm)
    81
  • Length(mm)
    69
  • Trusco Code
    479-4613
  • Mass(kg)
    0.3
  • Material
    Body: aluminum (anodized finish), Channel (Drawer: steel), Handle: polyester
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
DB-KP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,432.68

LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Bag (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1