(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Protector (Parts for belt cargo fastening machine)

Corner Protector (Parts for belt cargo fastening machine)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CP-50

  • Product Type
    Truck Rails
  • Compatible Belt Width(mm)
    50
  • Compatible Belt Width
    Option
  • Details Type
    Cylindrical fiber
  • Width(mm)
    100
  • Height(mm)
    80
  • Trusco Code
    479-4605
  • Mass(kg)
    0.2
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.
Part Number
CP-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,277.00

LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Truck Rails
  • Compatible Belt Width(mm)
    50
  • Compatible Belt Width
    Option
  • Details Type
    Cylindrical fiber
  • Width(mm)
    100
  • Height(mm)
    80
  • Trusco Code
    479-4605
  • Mass(kg)
    0.2
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Corner protector made of aluminum.
[Applications]
· As a corner pad when using lashing belts.

Specifications of CP-50

  • Product Type
    Truck Rails
  • Compatible Belt Width(mm)
    50
  • Compatible Belt Width
    Option
  • Details Type
    Cylindrical fiber
  • Width(mm)
    100
  • Height(mm)
    80
  • Trusco Code
    479-4605
  • Mass(kg)
    0.2
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.
Part Number
CP-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,277.00

LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1