(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope Tie-Off (End Connector for Track Rail)

Rope Tie-Off (End Connector for Track Rail)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 775.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PCH-DS
PCH-DSR
PCH-FH
PCH-NH
TP1-DR50
TP1-NH50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,672.76

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) One-Piece Catcher / Double Stud Fitting (No Ring) 140 479-4753 0.2 1 pc.

฿ 1,766.31

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 19 Day(s) One-Piece Catcher / Double Stud Fitting (with Pull Ring) 190 479-4761 0.3 1 pc.

฿ 1,617.36

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 19 Day(s) One-Piece Catcher / Flat Hook 170 479-4770 0.3 1 pc.

฿ 1,178.34

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) One-Piece Catcher / Narrow Hook 170 479-4788 0.3 1 pc.

฿ 775.75

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) T One Piece/Delta Ring 180 479-5601 0.23 1 pc.

฿ 1,000.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) T One Piece/Narrow Hook 180 479-5610 0.42 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Truck Rails
  • Corresponding Metal Fittings
    Truck Rails
  • Length(mm)
    100
  • Material
    Belt: Polyester, End Fitting: Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· T-one-piece specification belts can be attached with one touch.
· Can be used, when combined with a lashing belt (T one-piece specification), as a belt for airline rails.
[Applications]
· For preventing load collapse during transport.

Part Number
PCH-DS
PCH-DSR
PCH-FH
PCH-NH
TP1-DR50
TP1-NH50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,672.76

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) One-Piece Catcher / Double Stud Fitting (No Ring) 140 479-4753 0.2 1 pc.

฿ 1,766.31

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 19 Day(s) One-Piece Catcher / Double Stud Fitting (with Pull Ring) 190 479-4761 0.3 1 pc.

฿ 1,617.36

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 19 Day(s) One-Piece Catcher / Flat Hook 170 479-4770 0.3 1 pc.

฿ 1,178.34

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) One-Piece Catcher / Narrow Hook 170 479-4788 0.3 1 pc.

฿ 775.75

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) T One Piece/Delta Ring 180 479-5601 0.23 1 pc.

฿ 1,000.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) T One Piece/Narrow Hook 180 479-5610 0.42 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1