- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Assist Ring (Brackets for Truck Rail Ends)
Specifications of AST-RG
-
- Maximum Working Load(t)
- 0.3
-
- Product Type
- Truck Rails
-
- Corresponding Metal Fittings
- Truck Rails
-
- Length(mm)
- 200
-
- Trusco Code
- 479-4435
-
- Mass(kg)
- 0.2
-
- Material
- Belt: Polyester, Ring: Resin
-
- Notes
- Do not handle roughly. Lubricate regularly. Perform inspections.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,201.48
|
LOAD HUGGERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Maximum Working Load(t)
- 0.3
-
- Product Type
- Truck Rails
-
- Corresponding Metal Fittings
- Truck Rails
-
- Length(mm)
- 200
-
- Trusco Code
- 479-4435
-
- Mass(kg)
- 0.2
-
- Material
- Belt: Polyester, Ring: Resin
-
- Notes
- Do not handle roughly. Lubricate regularly. Perform inspections.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Assists with platform mounting and dismounting.
· Can be mounted onto truck rails in a single action.
[Applications]
· Used for assistance in getting on and off truck load platforms.
Specifications of AST-RG
-
- Maximum Working Load(t)
- 0.3
-
- Product Type
- Truck Rails
-
- Corresponding Metal Fittings
- Truck Rails
-
- Length(mm)
- 200
-
- Trusco Code
- 479-4435
-
- Mass(kg)
- 0.2
-
- Material
- Belt: Polyester, Ring: Resin
-
- Notes
- Do not handle roughly. Lubricate regularly. Perform inspections.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,201.48
|
LOAD HUGGERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?