(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Fittings for Truck Rails (Left/Right Set for Double One-Piece 50 mm Pitch)

Tip Fittings for Truck Rails (Left/Right Set for Double One-Piece 50 mm Pitch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WP-1-50

  • Maximum Working Load(t)
    0.77
  • Product Type
    Part for Belt Load Binder
  • Corresponding Metal Fittings
    T, One Piece
  • Trusco Code
    479-5741
  • Mass(kg)
    1.12 (set)
  • Material
    Steel
  • Specifications
    Can be used with track rail type with 50 mm pitch
  • Amount Of Content
    1 Set (2 Sheets)
Part Number
WP-1-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,908.93

BELT TYPE LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Set (2 Sheets)

Basic Specifications

  • Maximum Working Load(t)
    0.77
  • Product Type
    Part for Belt Load Binder
  • Corresponding Metal Fittings
    T, One Piece
  • Trusco Code
    479-5741
  • Mass(kg)
    1.12 (set)
  • Material
    Steel
  • Specifications
    Can be used with track rail type with 50 mm pitch
  • Amount Of Content
    1 Set (2 Sheets)

Product Description

Bracket that protects rails and allows easy mounting when transporting a refrigerator truck or basket cart.
[Features]
· Fulcra are located in 4 places to distribute the load on the truck. · Exhibits effectiveness for aluminum track rails in particular.
· Use of double one-piece makes the load capacity of aluminum rail equivalent to that of stainless steel and steel rail, and reduces the weight of the body.
· High precision load fastening enhances the safety and reliability of cargo fixing.
[Applications]
· Uses a two-hole lashing rail for fixing. Even in a small space, it is easy to use T-one-piece, and it can be fixed firmly.
· Gentle on the body, because the belt need not be put on straight.

Specifications of WP-1-50

  • Maximum Working Load(t)
    0.77
  • Product Type
    Part for Belt Load Binder
  • Corresponding Metal Fittings
    T, One Piece
  • Trusco Code
    479-5741
  • Mass(kg)
    1.12 (set)
  • Material
    Steel
  • Specifications
    Can be used with track rail type with 50 mm pitch
  • Amount Of Content
    1 Set (2 Sheets)
Part Number
WP-1-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,908.93

BELT TYPE LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Set (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1