(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Return Type, With T One-Piece)

Lashing Belt (Return Type, With T One-Piece)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R5TP1R

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    T One Piece
  • Color
    Green
  • Belt Length Winding Side(m)
    1
  • Belt Length Fastening Side(m)
    3.5
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5423
  • Mass(kg)
    2.02
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With Return Type T One-Piece
  • Amount Of Content
    1 unit
Part Number
R5TP1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,594.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    T One Piece
  • Color
    Green
  • Belt Length Winding Side(m)
    1
  • Belt Length Fastening Side(m)
    3.5
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5423
  • Mass(kg)
    2.02
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With Return Type T One-Piece
  • Amount Of Content
    1 unit

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
· Buckle is located on the wall side to prevent cargo from being scratched or damaged.
· Convenient when there is no space in the truck longitudinal direction.
· T-one-piece specification reduces the burden on the track rail.
· Supports 10 m bodies.
· Secures basket carts efficiently and more reliably.
[Applications]
· For preventing load collapse during truck transportation.
· For intermediate tightening during transport.

Specifications of R5TP1R

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    T One Piece
  • Color
    Green
  • Belt Length Winding Side(m)
    1
  • Belt Length Fastening Side(m)
    3.5
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5423
  • Mass(kg)
    2.02
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With Return Type T One-Piece
  • Amount Of Content
    1 unit
Part Number
R5TP1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,594.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1