(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Ratchet Buckle Type with One-Piece catcher)

Lashing Belt (Ratchet Buckle Type with One-Piece catcher)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R5PCH12

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    Ratchet Buckle Type
  • Color
    Green
  • Belt Length Winding Side(m)
    2
  • Belt Length Fastening Side(m)
    1
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5334
  • Mass(kg)
    2.08
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With One-Piece Catcher
  • Amount Of Content
    1 unit
Part Number
R5PCH12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,485.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    Ratchet Buckle Type
  • Color
    Green
  • Belt Length Winding Side(m)
    2
  • Belt Length Fastening Side(m)
    1
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5334
  • Mass(kg)
    2.08
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With One-Piece Catcher
  • Amount Of Content
    1 unit

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
· Lashing belt for transporting basket carts.
· Catcher sections are jointed and tightened with a belt.
[Applications]
· For preventing load collapse during truck transportation.

Specifications of R5PCH12

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    50
  • Details Type
    Ratchet Buckle Type
  • Color
    Green
  • Belt Length Winding Side(m)
    2
  • Belt Length Fastening Side(m)
    1
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-5334
  • Mass(kg)
    2.08
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet, With One-Piece Catcher
  • Amount Of Content
    1 unit
Part Number
R5PCH12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,485.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1