(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Load Binder (Tie-Down for Large Bikes) Cam Buckle Type

Belt Load Binder (Tie-Down for Large Bikes) Cam Buckle Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BK-CP-SF

  • Maximum Working Load(t)
    0.18
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    25
  • Details Type
    Cam Buckle Type
  • Color
    Blue
  • Belt Length Winding Side(m)
    1.3
  • Belt Length Fastening Side(m)
    0.04
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-4443
  • Mass(kg)
    0.5
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    Open Hook Type
  • Amount Of Content
    1 unit
Part Number
BK-CP-SF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,192.85

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.18
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    25
  • Details Type
    Cam Buckle Type
  • Color
    Blue
  • Belt Length Winding Side(m)
    1.3
  • Belt Length Fastening Side(m)
    0.04
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-4443
  • Mass(kg)
    0.5
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    Open Hook Type
  • Amount Of Content
    1 unit

Product Description

Belt for fixing when transporting a motorcycle.
[Features]
·cam type.
·Belt width: 25 mm.
·Safety fixtures for truck transport.
[Applications]
·Prevents cargo from collapsing when transporting motorcycles.

Specifications of BK-CP-SF

  • Maximum Working Load(t)
    0.18
  • Product Type
    Part for Belt Load Binder
  • Compatible Belt Width(mm)
    25
  • Details Type
    Cam Buckle Type
  • Color
    Blue
  • Belt Length Winding Side(m)
    1.3
  • Belt Length Fastening Side(m)
    0.04
  • Belt Thickness(mm)
    2.0
  • Trusco Code
    479-4443
  • Mass(kg)
    0.5
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    Open Hook Type
  • Amount Of Content
    1 unit
Part Number
BK-CP-SF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,192.85

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1