(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R2LP0.5X4 |
R2LP14 |
R2LP15 |
R2LP16 |
R2LP17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,223.69 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 25 | - | Loop | 4 | 0.5 | 2.0 | - | - | 479-4869 | 0.6 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type | 1 unit | ||
฿ 2,253.11 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | - | Option | - | 4 | 1 | - | 25×2.0 | 4562468182040 | 763-5052 | 0.46 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,355.96 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 5 | 1 | - | 25×2.0 | 4562468182057 | 763-5061 | 0.49 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,458.21 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | 1 | - | 25×2.0 | 4562468182064 | 763-5079 | 0.52 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,561.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 7 | 1 | - | 25×2.0 | 4562468182071 | 763-5087 | 0.55 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. |
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
R2LP0.5X4 |
R2LP14 |
R2LP15 |
R2LP16 |
R2LP17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,223.69 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 25 | - | Loop | 4 | 0.5 | 2.0 | - | - | 479-4869 | 0.6 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type | 1 unit | ||
฿ 2,253.11 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | - | Option | - | 4 | 1 | - | 25×2.0 | 4562468182040 | 763-5052 | 0.46 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,355.96 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 5 | 1 | - | 25×2.0 | 4562468182057 | 763-5061 | 0.49 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,458.21 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | 1 | - | 25×2.0 | 4562468182064 | 763-5079 | 0.52 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. | ||
฿ 2,561.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 7 | 1 | - | 25×2.0 | 4562468182071 | 763-5087 | 0.55 | - | With Corner Protector, With Buckle Sheet, Loop Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?