(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SR3I14 |
SR3I15 |
SR3I16 |
SR3I17 |
SR5I14 |
SR5I15 |
SR5I16 |
SR5I17 |
SR35W-I35-1X4.5 |
SR50W-I50-1X4.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Product Type | Compatible Belt Width (mm) |
Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,230.10 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Part for Belt Load Binder | 35 | Gathered | 4 | 1.8 | - | - | 479-5563 | 1.17 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 5,366.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.67 | Belt Load Binder | - | - | 5 | - | 35×1.8 | 4562468182736 | 763-5745 | 1.16 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,512.07 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.67 | Belt Load Binder | - | - | 6 | - | 35×1.8 | 4562468182743 | 763-5753 | 1.22 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,658.66 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Belt Load Binder | - | - | 7 | - | 35×1.8 | 4562468182750 | 763-5761 | 1.28 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 6,532.97 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Belt Load Binder | - | - | 4 | - | 50×2.0 | 4562468182804 | 763-5818 | 1.49 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 6,756.25 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Part for Belt Load Binder | 50 | Gathered | 5 | 2.0 | - | - | 479-5580 | 1.67 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 6,952.24 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.83 | Belt Load Binder | - | - | 6 | - | 50×2.0 | 4562468182811 | 763-5826 | 1.67 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 7,163.41 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Belt Load Binder | - | - | 7 | - | 50×2.0 | 4562468182828 | 763-5834 | 1.77 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,313.04 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Part for Belt Load Binder | 35 | Gathered | 4.5 | 1.8 | - | - | 479-5555 | 1.20 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 6,668.76 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Part for Belt Load Binder | 50 | Gathered | 4.5 | 2.0 | - | - | 479-5571 | 1.61 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit |
[Features]
· Made from stainless steel, making it resistant to rust.
· A belt that can securely fasten cargo using a simply operated stainless steel ratchet system.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
SR3I14 |
SR3I15 |
SR3I16 |
SR3I17 |
SR5I14 |
SR5I15 |
SR5I16 |
SR5I17 |
SR35W-I35-1X4.5 |
SR50W-I50-1X4.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Product Type | Compatible Belt Width (mm) |
Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,230.10 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Part for Belt Load Binder | 35 | Gathered | 4 | 1.8 | - | - | 479-5563 | 1.17 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 5,366.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.67 | Belt Load Binder | - | - | 5 | - | 35×1.8 | 4562468182736 | 763-5745 | 1.16 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,512.07 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.67 | Belt Load Binder | - | - | 6 | - | 35×1.8 | 4562468182743 | 763-5753 | 1.22 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,658.66 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Belt Load Binder | - | - | 7 | - | 35×1.8 | 4562468182750 | 763-5761 | 1.28 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 6,532.97 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Belt Load Binder | - | - | 4 | - | 50×2.0 | 4562468182804 | 763-5818 | 1.49 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 6,756.25 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Part for Belt Load Binder | 50 | Gathered | 5 | 2.0 | - | - | 479-5580 | 1.67 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 6,952.24 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.83 | Belt Load Binder | - | - | 6 | - | 50×2.0 | 4562468182811 | 763-5826 | 1.67 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 7,163.41 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Belt Load Binder | - | - | 7 | - | 50×2.0 | 4562468182828 | 763-5834 | 1.77 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 5,313.04 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.67 | Part for Belt Load Binder | 35 | Gathered | 4.5 | 1.8 | - | - | 479-5555 | 1.20 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit | ||
฿ 6,668.76 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.83 | Part for Belt Load Binder | 50 | Gathered | 4.5 | 2.0 | - | - | 479-5571 | 1.61 | Belt: Polyester, Ratchet Buckle: Steel | With Corner Protector, With Buckle Sheet | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?