(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R5TH14 |
R5TH15 |
R5TH16 |
R5TH17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,548.69 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 4 | - | 50×2.0 | 4562468182569 | 763-5575 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. | ||
฿ 5,834.16 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 50 | - | Twist snap hook | 5 | 2.0 | - | - | 479-5377 | 2.31 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 5,969.49 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | - | 50×2.0 | 4562468182576 | 763-5583 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. | ||
฿ 6,179.13 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 7 | - | 50×2.0 | 4562468182583 | 763-5591 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. |
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
R5TH14 |
R5TH15 |
R5TH16 |
R5TH17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,548.69 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 4 | - | 50×2.0 | 4562468182569 | 763-5575 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. | ||
฿ 5,834.16 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 50 | - | Twist snap hook | 5 | 2.0 | - | - | 479-5377 | 2.31 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 5,969.49 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | - | 50×2.0 | 4562468182576 | 763-5583 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. | ||
฿ 6,179.13 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 7 | - | 50×2.0 | 4562468182583 | 763-5591 | - | - | With Corner Protector, With Buckle Sheet, Twisted Snap Hook Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?