(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R5SSH14 |
R5SSH15 |
R5SSH16 |
R5SSH17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,424.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 4 | - | 50×2.0 | 4562468182538 | 763-5541 | 1.81 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. | ||
฿ 6,722.30 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 50 | - | Rotary Snap Hook | 5 | 2.0 | - | - | 479-5369 | 2.48 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 6,843.98 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | - | 50×2.0 | 4562468182545 | 763-5559 | 1.99 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. | ||
฿ 7,053.62 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 7 | - | 50×2.0 | 4562468182552 | 763-5567 | 2.08 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. |
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
R5SSH14 |
R5SSH15 |
R5SSH16 |
R5SSH17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,424.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 4 | - | 50×2.0 | 4562468182538 | 763-5541 | 1.81 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. | ||
฿ 6,722.30 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 50 | - | Rotary Snap Hook | 5 | 2.0 | - | - | 479-5369 | 2.48 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 6,843.98 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 6 | - | 50×2.0 | 4562468182545 | 763-5559 | 1.99 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. | ||
฿ 7,053.62 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 7 | - | 50×2.0 | 4562468182552 | 763-5567 | 2.08 | - | With Corner Protector, With Buckle Sheet, Rotating Snap Hook Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?