(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R2OP0.5X4 |
R2OP0.35X4.5 |
R2OP12 |
R2OP13 |
R2OP14 |
R2OP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,576.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 25 | - | Open Hook | 4 | 0.5 | 2.0 | - | - | 479-4923 | 0.86 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 2,537.84 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 25 | - | Open Hook | 4.5 | 0.35 | 2.0 | - | - | 479-4915 | 0.89 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 2,387.39 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 2 | 1 | - | 25×2.0 | 4562468182125 | 763-5133 | 0.57 | - | Open Hook Type | 1 pc. | ||
฿ 2,490.24 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 3 | 1 | - | 25×2.0 | 4562468182132 | 763-5141 | 0.6 | - | Open Hook Type | 1 pc. | ||
฿ 2,594.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | - | Option | - | 4 | 1 | - | 25×2.0 | 4562468182149 | 763-5150 | 0.64 | - | Open Hook Type | 1 pc. | ||
฿ 2,698.36 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 5 | 1 | - | 25×2.0 | 4562468182156 | 763-5168 | 0.68 | - | Open Hook Type | 1 pc. |
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
R2OP0.5X4 |
R2OP0.35X4.5 |
R2OP12 |
R2OP13 |
R2OP14 |
R2OP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,576.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 25 | - | Open Hook | 4 | 0.5 | 2.0 | - | - | 479-4923 | 0.86 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 2,537.84 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 25 | - | Open Hook | 4.5 | 0.35 | 2.0 | - | - | 479-4915 | 0.89 | Belt: Polyester, Ratchet Buckle: Steel | Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) | 1 unit | ||
฿ 2,387.39 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 2 | 1 | - | 25×2.0 | 4562468182125 | 763-5133 | 0.57 | - | Open Hook Type | 1 pc. | ||
฿ 2,490.24 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | - | Option | - | 3 | 1 | - | 25×2.0 | 4562468182132 | 763-5141 | 0.6 | - | Open Hook Type | 1 pc. | ||
฿ 2,594.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | - | Option | - | 4 | 1 | - | 25×2.0 | 4562468182149 | 763-5150 | 0.64 | - | Open Hook Type | 1 pc. | ||
฿ 2,698.36 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | - | Option | - | 5 | 1 | - | 25×2.0 | 4562468182156 | 763-5168 | 0.68 | - | Open Hook Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?