(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eyebolt Recommended Load 2.16 kN/4.41 kN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 218.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAI12022
TAI16027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter
(mm)
Overall Length
(mm)
Hole Diameter
(mm)
Recommended load
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 218.47

EYE BOLTS 1 Piece(s) 12 Day(s) M12 22 30 2.16 212-1221 140 1 pc.

฿ 276.93

EYE BOLTS 1 Piece(s) Same day M16 27 35 4.41 212-1239 260 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Steel, Surface Processing: Unichrome Plating Finish
  • Amount Of Content
    1 pc.

Product Description

Suspension bolts with large holes for hanging hooks, etc., when suspending objects.
[Features]
·Inexpensive and commonly used eyebolts.
[Applications]
·For lifting concrete products.
·For lifting of various heavy objects.
·Convenient for lifting objects at civil engineering construction sites and factories.

Part Number
TAI12022
TAI16027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter
(mm)
Overall Length
(mm)
Hole Diameter
(mm)
Recommended load
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 218.47

EYE BOLTS 1 Piece(s) 12 Day(s) M12 22 30 2.16 212-1221 140 1 pc.

฿ 276.93

EYE BOLTS 1 Piece(s) Same day M16 27 35 4.41 212-1239 260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Reasonable lifting tool which is widely used.

Usage

●For concrete products lifting.
●For lifting various heavy weight objects.

Specification

●SPQ(piece):1

Materials

●Steel
●Surface Treatment: Unichrome Plated Finishing