(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omni Directional Eye Bolt Power Point Star (Master Link Set)

Omni Directional Eye Bolt Power Point Star (Master Link Set)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,072.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP-B-M12
PP-B-M16
PP-B-M20 SALE
PP-B-M24 SALE
PP-B-M30 SALE
PP-B-M36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 10,072.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.63 M12 9 35 105 18 36 487-4358 0.3 1 pc.

฿ 11,185.00

EYE BOLTS 1 Piece(s) 14 Day(s) 1.5 M16 11 35 115 25 41 487-4366 0.6 1 pc.

฿ 17,092.00

฿ 15,724.64

EYE BOLTS 1 Piece(s) 14 Day(s) 2.5 M20 13 40 135 30 55 487-4374 1.1 1 pc.

฿ 24,257.00

฿ 22,316.44

EYE BOLTS 1 Piece(s) 19 Day(s) 4 M24 16 45 172 36 70 487-4382 2.4 1 pc.

฿ 31,279.00

฿ 28,776.68

EYE BOLTS 1 Piece(s) 19 Day(s) 5 M30 19 60 223 45 85 487-4391 5.2 1 pc.

฿ 48,370.00

฿ 44,500.40

EYE BOLTS 1 Piece(s) 19 Day(s) 8 M36 24 65 242 54 90 487-4404 6.3 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Nickel-Chromium-Molybdenum Steel
  • Amount Of Content
    1 pc.

Product Description

A compact ring type eye bolt with a two-phase bearing enclosure.
[Features]
· With double ball bearing enclosure so that there is no worry of bolts loosening and reversing work is safe.
· Surface treated with pink powder and the main body has a plating finish. Precision forged and processed using a special heat treatment for toughness.
· Fluorescent pink with excellent visibility. Color changes with the temperature, so degradation can be seen at a glance.
· Bears the CE mark, making it mountable in even molds for use overseas. IC chips are embedded in all main bodies, enhancing traceability.
[Applications]
· Used in lifting of molds, precision/machining tools and heavy objects, as well as in reversing work.
· Dangerous horizontal suspension work of heavy objects, where eye bolts can bend and break, is made safe.
· Reversing work, necessary when performing maintenance on machines, molds, etc., or when machining large parts, is made smooth with a two-phase bearing enclosure.

Part Number
PP-B-M12
PP-B-M16
PP-B-M20 SALE
PP-B-M24 SALE
PP-B-M30 SALE
PP-B-M36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 10,072.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.63 M12 9 35 105 18 36 487-4358 0.3 1 pc.

฿ 11,185.00

EYE BOLTS 1 Piece(s) 14 Day(s) 1.5 M16 11 35 115 25 41 487-4366 0.6 1 pc.

฿ 17,092.00

฿ 15,724.64

EYE BOLTS 1 Piece(s) 14 Day(s) 2.5 M20 13 40 135 30 55 487-4374 1.1 1 pc.

฿ 24,257.00

฿ 22,316.44

EYE BOLTS 1 Piece(s) 19 Day(s) 4 M24 16 45 172 36 70 487-4382 2.4 1 pc.

฿ 31,279.00

฿ 28,776.68

EYE BOLTS 1 Piece(s) 19 Day(s) 5 M30 19 60 223 45 85 487-4391 5.2 1 pc.

฿ 48,370.00

฿ 44,500.40

EYE BOLTS 1 Piece(s) 19 Day(s) 8 M36 24 65 242 54 90 487-4404 6.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1