(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Socks

Jack Socks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of AR-032

  • Product Model
    Other
  • Trusco Code
    489-7382
  • Material
    100% Cotton
  • Sizes(mm)
    150φ
  • Mass(g)
    38
  • Amount Of Content
    1 pc.
Part Number
AR-032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Trusco Code
    489-7382
  • Material
    100% Cotton
  • Sizes(mm)
    150φ
  • Mass(g)
    38
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compatible with compression jacks with a diameter of ø134 to 143 made by various manufacturers.
· Made of cotton material to avoid complaints due to heat and prevent scratches on other parts due to friction, etc.
[Applications]
· Prevents scratches on other parts due to friction, etc.

Specifications of AR-032

  • Product Model
    Other
  • Trusco Code
    489-7382
  • Material
    100% Cotton
  • Sizes(mm)
    150φ
  • Mass(g)
    38
  • Amount Of Content
    1 pc.
Part Number
AR-032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for compression jacks of various manufacturer of 134 to 143Φ.

Specification

●Dimension(mm):150
●SPQ(sheet):100

Materials

●100% cotton