(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plate Rake 5253

Plate Rake 5253

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5253

  • Product Type
    Rake
  • Overall length (mm)
    1,200 ~
  • Handle material
    Wood
  • Edge Width(mm)
    600
  • Prong Length(mm)
    65
  • Trusco Code
    486-7513
  • Material
    Blade tip: Iron
  • Mass(g)
    1900
  • Amount Of Content
    1 pc.
Part Number
5253
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,765.00

RAKES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rake
  • Overall length (mm)
    1,200 ~
  • Handle material
    Wood
  • Edge Width(mm)
    600
  • Prong Length(mm)
    65
  • Trusco Code
    486-7513
  • Material
    Blade tip: Iron
  • Mass(g)
    1900
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A rake with a wooden handle and steel plate.
[Applications]
· For road pavements.

Specifications of 5253

  • Product Type
    Rake
  • Overall length (mm)
    1,200 ~
  • Handle material
    Wood
  • Edge Width(mm)
    600
  • Prong Length(mm)
    65
  • Trusco Code
    486-7513
  • Material
    Blade tip: Iron
  • Mass(g)
    1900
  • Amount Of Content
    1 pc.
Part Number
5253
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,765.00

RAKES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1