(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driving Type Anchor, Head-in Anchor HIF Type Steel 1 Pack (500 pcs)

Internal Cone Driving Type Anchor, Head-in Anchor HIF Type Steel 1 Pack (500 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HIF38-30YOKISET

  • Product Type
    Anchor
  • Screw Nominal
    W3/8
  • Maximum Tensile Load(KN)
    13
  • Total Length(mm)
    30
  • Screw Length(mm)
    12
  • External Form(mm)
    12.0
  • Drill Diameter
    12.5
  • Trusco Code
    473-3746
  • Material
    Steel, Electro-galvanized
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    9330 (Case)
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
HIF38-30YOKISET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,078.45

ANCHOR TOOL 2 Piece(s) 10 Day(s) 1 Pack (500 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Screw Nominal
    W3/8
  • Maximum Tensile Load(KN)
    13
  • Total Length(mm)
    30
  • Screw Length(mm)
    12
  • External Form(mm)
    12.0
  • Drill Diameter
    12.5
  • Trusco Code
    473-3746
  • Material
    Steel, Electro-galvanized
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    9330 (Case)
  • Amount Of Content
    1 Pack (500 pcs)

Product Description

[Features]
· An anchor that makes it possible to work with concrete structures, even if their insides are hollow, as long as the concrete portion of the building frame is thicker than the overall length of the anchor.
· HiF38-30 includes 500 pieces in the pack.
[Applications]
· For concrete.
· For mounting construction materials, lightweight ceilings, civil engineering, lighting, air conditioning, machinery, signs, etc.

Specifications of HIF38-30YOKISET

  • Product Type
    Anchor
  • Screw Nominal
    W3/8
  • Maximum Tensile Load(KN)
    13
  • Total Length(mm)
    30
  • Screw Length(mm)
    12
  • External Form(mm)
    12.0
  • Drill Diameter
    12.5
  • Trusco Code
    473-3746
  • Material
    Steel, Electro-galvanized
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    9330 (Case)
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
HIF38-30YOKISET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,078.45

ANCHOR TOOL 2 Piece(s) 10 Day(s) 1 Pack (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1