(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALC Plug Anchor Double X (Female Screw Type) Knock-in Bar

ALC Plug Anchor Double X (Female Screw Type) Knock-in Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SDX

  • Product Type
    Anchor
  • Total Length(mm)
    155
  • Suitability Anchor
    DX-258、DX-38、DX-38P
  • Trusco Code
    473-4009
  • Material
    Steel, Plastic
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
SDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330.00

ALC PLUG ANCHOR 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Total Length(mm)
    155
  • Suitability Anchor
    DX-258、DX-38、DX-38P
  • Trusco Code
    473-4009
  • Material
    Steel, Plastic
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A dedicated driving rod for "Double X" ALC plug anchors.
[Applications]
· For working with "Double X" ALC plug anchors.

Specifications of SDX

  • Product Type
    Anchor
  • Total Length(mm)
    155
  • Suitability Anchor
    DX-258、DX-38、DX-38P
  • Trusco Code
    473-4009
  • Material
    Steel, Plastic
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
SDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330.00

ALC PLUG ANCHOR 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●8 claws are protruding and fixed.
●Since the material is nylon 66 reinforced glass fiber 15%, the mechanical properties are excellent.
●ALC plug anchor [Double X] exclusive driving bar.

Usage

●For ALC board.

Specification

●Total Length(mm):155
●Compatible Anchor:DX-8/DX-10/DX-258/DX-38/DX-38P
●SPQ(piece):1
●Packaged in a box

Materials

●Nylon 66
●15% glass fiber reinforced goods
●Steel, Plastic

Warning

●The maximum tensile load is the data at ALC 100mm thick panel compressive strength Fc3N/mm2.