(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeve Driving Type Anchor Bolt Type B (Stainless Steel)

Sleeve Driving Type Anchor Bolt Type B (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 90.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS-B10100
SUS-B10120
SUS-B1070
SUS-B1080
SUS-B12100
SUS-B12125
SUS-B12160
SUS-B12200
SUS-B16100
SUS-B16125
SUS-B16160
SUS-B16200
SUS-B20170
SUS-B535
SUS-B650
SUS-B665
SUS-B860
SUS-B865
SUS-B870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 183.00

ANCHOR TOOL 200 Piece(s) 19 Day(s) M10 19 100 65.0 38 473-4254 14.5 45 94.0 1 pc.

฿ 245.07

ANCHOR TOOL 200 Piece(s) 19 Day(s) M10 19 120 85.0 58 473-4262 14.5 45 104.0 1 pc.

฿ 157.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 19 70 35 8 473-4271 14.5 45 77 1 pc.

฿ 163.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 19 80 45.0 18 473-4289 14.5 45 84.0 1 pc.

฿ 329.00

ANCHOR TOOL 100 Piece(s) 12 Day(s) M12 28 100 50 22 473-4297 18.0 57 151.0 1 pc.

฿ 351.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M12 34 125 75.0 37 473-4301 18.0 67 177.0 1 pc.

฿ 390.00

ANCHOR TOOL 80 Piece(s) 19 Day(s) M12 34 160 110.0 72 473-4319 18.0 67 209.0 1 pc.

฿ 427.01

ANCHOR TOOL 80 Piece(s) 12 Day(s) M12 34 200 150.0 112 473-4327 18.0 67 237.0 1 pc.

฿ 529.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 34 100 50 13 473-4335 22.5 62 266.0 1 pc.

฿ 618.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 38 125 75.0 28 473-4343 22.5 72 307.0 1 pc.

฿ 661.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 38 160 110.0 63 473-4351 22.5 72 363.0 1 pc.

฿ 716.00

ANCHOR TOOL 40 Piece(s) 12 Day(s) M16 38 200 150.0 103 473-4360 22.5 72 413.0 1 pc.

฿ 1,250.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 50 170 100.0 50 473-4378 28.0 88 641.0 1 pc.

฿ 96.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M5 5.5 35 27 3 473-4386 6.5 25 8.4 1 pc.

฿ 90.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 10 50 27.5 7 473-4394 9.5 33 23 1 pc.

฿ 106.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 10 65 42.5 12 473-4408 9.5 43 29.0 1 pc.

฿ 116.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 60 30 7 473-4416 12.5 40 45.0 1 pc.

฿ 119.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 65 35 12 473-4424 12.5 40 46 1 pc.

฿ 141.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 13 70 40 17 473-4432 12.5 40 48.0 1 pc.

Basic Specifications

  • Product Type
    Volt
  • Material
    Stainless Steel (SUS304)
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Amount Of Content
    1 pc.

Product Description

Sleeve driven anchor.
[Features]
·A representative product of metal expansion male screw anchors.
·It has little variation in strength and is widely used.
·By tightening the nut sufficiently after casting and fixing, the expanded part will expand accordingly, and more stable strength can be obtained.
[Applications]
· For concrete. For installation of construction, civil engineering, electricity, lighting, machinery, signboards, etc.

Part Number
SUS-B10100
SUS-B10120
SUS-B1070
SUS-B1080
SUS-B12100
SUS-B12125
SUS-B12160
SUS-B12200
SUS-B16100
SUS-B16125
SUS-B16160
SUS-B16200
SUS-B20170
SUS-B535
SUS-B650
SUS-B665
SUS-B860
SUS-B865
SUS-B870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 183.00

ANCHOR TOOL 200 Piece(s) 19 Day(s) M10 19 100 65.0 38 473-4254 14.5 45 94.0 1 pc.

฿ 245.07

ANCHOR TOOL 200 Piece(s) 19 Day(s) M10 19 120 85.0 58 473-4262 14.5 45 104.0 1 pc.

฿ 157.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 19 70 35 8 473-4271 14.5 45 77 1 pc.

฿ 163.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 19 80 45.0 18 473-4289 14.5 45 84.0 1 pc.

฿ 329.00

ANCHOR TOOL 100 Piece(s) 12 Day(s) M12 28 100 50 22 473-4297 18.0 57 151.0 1 pc.

฿ 351.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M12 34 125 75.0 37 473-4301 18.0 67 177.0 1 pc.

฿ 390.00

ANCHOR TOOL 80 Piece(s) 19 Day(s) M12 34 160 110.0 72 473-4319 18.0 67 209.0 1 pc.

฿ 427.01

ANCHOR TOOL 80 Piece(s) 12 Day(s) M12 34 200 150.0 112 473-4327 18.0 67 237.0 1 pc.

฿ 529.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 34 100 50 13 473-4335 22.5 62 266.0 1 pc.

฿ 618.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 38 125 75.0 28 473-4343 22.5 72 307.0 1 pc.

฿ 661.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M16 38 160 110.0 63 473-4351 22.5 72 363.0 1 pc.

฿ 716.00

ANCHOR TOOL 40 Piece(s) 12 Day(s) M16 38 200 150.0 103 473-4360 22.5 72 413.0 1 pc.

฿ 1,250.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 50 170 100.0 50 473-4378 28.0 88 641.0 1 pc.

฿ 96.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M5 5.5 35 27 3 473-4386 6.5 25 8.4 1 pc.

฿ 90.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 10 50 27.5 7 473-4394 9.5 33 23 1 pc.

฿ 106.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 10 65 42.5 12 473-4408 9.5 43 29.0 1 pc.

฿ 116.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 60 30 7 473-4416 12.5 40 45.0 1 pc.

฿ 119.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 65 35 12 473-4424 12.5 40 46 1 pc.

฿ 141.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 13 70 40 17 473-4432 12.5 40 48.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1