(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Bar Driven Type Anchor Strike Anchor Stainless Steel

Core Bar Driven Type Anchor Strike Anchor Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 56.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS-C6-45
SUS-C6-60
SUS-C8-50
SUS-C8-60
SUS-C8-70
SUS-C8-80
SUS-C8-90
SUS-C8-100
SUS-C10-50
SUS-C10-60
SUS-C10-70
SUS-C10-80
SUS-C10-90
SUS-C10-100
SUS-C10-120
SUS-C12-60
SUS-C12-70
SUS-C12-80
SUS-C12-90
SUS-C12-100
SUS-C12-120
SUS-C12-150
SUS-C16-80
SUS-C16-100
SUS-C16-120
SUS-C16-150
SUS-C16-190
SUS-C20-130
SUS-C20-150
SUS-C20-190
SUS-C20-230
SUS-C38-60
SUS-C48-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 56.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M6 3.5 45 15 6 473-4696 6.4 35 11 1 pc.

฿ 73.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 3.5 60 20 21 473-4700 6.4 35 14 1 pc.

฿ 70.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 50 20 3 473-4726 8.5 40 23 1 pc.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 60 20 13 473-4734 8.5 40 27 1 pc.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 70 25 23 473-4742 8.5 40 31 1 pc.

฿ 143.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 80 30 33 473-4751 8.5 40 34 1 pc.

฿ 156.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 90 30 43 473-4769 8.5 40 38 1 pc.

฿ 176.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 100 35 53 473-4718 8.5 40 41 1 pc.

฿ 95.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 8 50 20 5 473-4467 10.5 35 40 1 pc.

฿ 108.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 60 25 5 473-4475 10.5 45 46 1 pc.

฿ 150.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 70 25 15 473-4483 10.5 45 47 1 pc.

฿ 154.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 80 25 25 473-4491 10.5 45 57 1 pc.

฿ 174.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 90 30 35 473-4505 10.5 45 63 1 pc.

฿ 206.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 100 30 45 473-4441 10.5 45 69 1 pc.

฿ 235.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 120 30 65 473-4459 10.5 45 80 1 pc.

฿ 172.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 12 60 25 7 473-4548 12.7 42 68 1 pc.

฿ 174.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 70 25 7 473-4556 12.7 52 76 1 pc.

฿ 218.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) M12 14.5 80 30 17 473-4564 12.7 52 34 1 pc.

฿ 247.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 90 30 27 473-4572 12.7 52 92 1 pc.

฿ 263.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 100 30 37 473-4513 12.7 52 101 1 pc.

฿ 324.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 120 35 57 473-4521 12.7 52 117 1 pc.

฿ 411.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 150 35 87 473-4530 12.7 52 144 1 pc.

฿ 431.00

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 22 80 40 7 473-4629 17 60 153 1 pc.

฿ 450.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 100 40 17 473-4581 17 70 178 1 pc.

฿ 547.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 120 40 37 473-4599 17 70 208 1 pc.

฿ 692.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 150 40 67 473-4602 17 70 252 1 pc.

฿ 999.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 190 40 107 473-4611 17 70 318 1 pc.

฿ 896.00

ANCHOR TOOL 10 Piece(s) 19 Day(s) M20 40 130 50 23 473-4637 21.5 90 367 1 pc.

฿ 1,034.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 150 50 43 473-4645 21.5 90 412 1 pc.

฿ 1,345.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 190 50 83 473-4653 21.5 90 514 1 pc.

฿ 1,574.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 40 230 50 123 473-4661 21.5 90 612 1 pc.

฿ 109.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) W3/8 9.5 60 25 5 473-4670 10 45 43 1 pc.

฿ 177.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 70 25 6 473-4688 12.7 52 81 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Stainless steel (SUS304 equivalent)
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The nominal diameter of the male threads is equal to the diameter of the body, making it possible to work from the top of mounted items.
· Built-in core rod drives anchor expansion, eliminating the need for driving rod.
[Applications]
· For concrete. For mounting construction materials, lighting, piping, signs, handrails, chairs, etc.

Part Number
SUS-C6-45
SUS-C6-60
SUS-C8-50
SUS-C8-60
SUS-C8-70
SUS-C8-80
SUS-C8-90
SUS-C8-100
SUS-C10-50
SUS-C10-60
SUS-C10-70
SUS-C10-80
SUS-C10-90
SUS-C10-100
SUS-C10-120
SUS-C12-60
SUS-C12-70
SUS-C12-80
SUS-C12-90
SUS-C12-100
SUS-C12-120
SUS-C12-150
SUS-C16-80
SUS-C16-100
SUS-C16-120
SUS-C16-150
SUS-C16-190
SUS-C20-130
SUS-C20-150
SUS-C20-190
SUS-C20-230
SUS-C38-60
SUS-C48-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 56.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M6 3.5 45 15 6 473-4696 6.4 35 11 1 pc.

฿ 73.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M6 3.5 60 20 21 473-4700 6.4 35 14 1 pc.

฿ 70.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 50 20 3 473-4726 8.5 40 23 1 pc.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 60 20 13 473-4734 8.5 40 27 1 pc.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 70 25 23 473-4742 8.5 40 31 1 pc.

฿ 143.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 80 30 33 473-4751 8.5 40 34 1 pc.

฿ 156.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 90 30 43 473-4769 8.5 40 38 1 pc.

฿ 176.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 100 35 53 473-4718 8.5 40 41 1 pc.

฿ 95.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 8 50 20 5 473-4467 10.5 35 40 1 pc.

฿ 108.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 60 25 5 473-4475 10.5 45 46 1 pc.

฿ 150.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 70 25 15 473-4483 10.5 45 47 1 pc.

฿ 154.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 80 25 25 473-4491 10.5 45 57 1 pc.

฿ 174.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 90 30 35 473-4505 10.5 45 63 1 pc.

฿ 206.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 100 30 45 473-4441 10.5 45 69 1 pc.

฿ 235.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 9.5 120 30 65 473-4459 10.5 45 80 1 pc.

฿ 172.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 12 60 25 7 473-4548 12.7 42 68 1 pc.

฿ 174.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 70 25 7 473-4556 12.7 52 76 1 pc.

฿ 218.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) M12 14.5 80 30 17 473-4564 12.7 52 34 1 pc.

฿ 247.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 90 30 27 473-4572 12.7 52 92 1 pc.

฿ 263.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 100 30 37 473-4513 12.7 52 101 1 pc.

฿ 324.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 120 35 57 473-4521 12.7 52 117 1 pc.

฿ 411.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 150 35 87 473-4530 12.7 52 144 1 pc.

฿ 431.00

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 22 80 40 7 473-4629 17 60 153 1 pc.

฿ 450.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 100 40 17 473-4581 17 70 178 1 pc.

฿ 547.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 120 40 37 473-4599 17 70 208 1 pc.

฿ 692.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 150 40 67 473-4602 17 70 252 1 pc.

฿ 999.00

ANCHOR TOOL 15 Piece(s) 19 Day(s) M16 30 190 40 107 473-4611 17 70 318 1 pc.

฿ 896.00

ANCHOR TOOL 10 Piece(s) 19 Day(s) M20 40 130 50 23 473-4637 21.5 90 367 1 pc.

฿ 1,034.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 150 50 43 473-4645 21.5 90 412 1 pc.

฿ 1,345.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 190 50 83 473-4653 21.5 90 514 1 pc.

฿ 1,574.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 40 230 50 123 473-4661 21.5 90 612 1 pc.

฿ 109.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) W3/8 9.5 60 25 5 473-4670 10 45 43 1 pc.

฿ 177.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 70 25 6 473-4688 12.7 52 81 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1